Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 12 to 15 Nm
- Speed under load (rpm) de 25 à 40
- Type 24 V DC


- Gearbox type: worm

- Bearings: self-lubricating bushes

- Angular backlash: N/A

- Max. axial load: N/A

- Max. radial load: N/A

- Working temp.: -40°C to +80°C

- Weight: 3kg

- Ingress protection: IP53

.Accessories.

- Speed controler not available

- Servo amplifier FIRSTDC-1Q-60/10

- Power Supplies ALIDR120-14,ALIDRP240-24

- HPC is unable to supply a speed controller

for this motor gearbox

- The encoder cannot be mounted behind the motor.
From 624,41 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
DOG258-24-30 624,41 € 1
DOG258-24-50 624,41 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 10A
Max permanent output current: 10 A
Type: Electronic controller card quadrant
24V DC power supply
Output current: 10 A
Product: 24 V
Potentiometer


You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DOG258-24-30| DOG258-24-50
DOG
https://shop.hpceurope.com/pdf/frPDFauto/DOG258.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..