l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Gears
Racks
Racks
Narrow spur rack
Photographs are not contractual
Photographs are not contractual
CAD files
Narrow spur rack
INOX
- Material Stainless steel
-
Length 400mm
Product Description
- Pressure angle 20°
- Max. pitch error 1mm/300mm
- Material:
Stainless steel 304L except
module 0,25: stainless steel 303
Option
- Alternative lengths available
Product datasheet
From
97,64 €
(excl VAT)
Discount
Qty
+1
+3
+10
Disc.
List
-10%
on request
Reset filters
Part n°
P
W
H
L
Module
CAD
Price (excl VAT)
Stock
Order
SR0.5-400/304L
11,50
6,00
12
400
0,5
97,64 €
2
SR0.8-400/304L
11,20
6,00
12
400
0,8
103,38 €
2
SR1-400/304L
14,00
8,00
15
400
1
109,13 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel spur gear
Material: Stainless steel 304L
Mod: 1.00
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
| SR0.5-400/304L| SR0.8-400/304L| SR1-400/304L
SR
https://shop.hpceurope.com/pdf/frPDFauto/SR.pdf