Home SHOP Industry sectors ScrewsWashers Hygienic Usit® Sealing washer Hygienic Usit®

Sealing washer Hygienic Usit®

- Material Stainless steel - Blue EPDM

Sealing washer for Hygienic Usit® screws

- Flat metal gasket with elastomer bead for cavity-free, static sealing of screwed connections.

- Material:

Stainless steel 1.4404 (316L)

Rubber seal: 75 Fluoroprene XP 45, blue


Advantages

- The sealing washer ensures there is no risk of any cavities within a screwed connection.

- Residues or cleaning liquids cannot not settle unnoticed thus avoiding any contamination by germs or bacteria


Use

- Even if, when tightening the screw connection, the elastomer bead cannot be overloaded by the integrated stainless-steel washer, any material will arrive sooner or later at the end of useable life. Fragments could then be

found in foodstuffs. The sealing materials used and the colours used make it easy to detect these unwanted elements


Applications

- For special requirements, such as very greasy and corrosive liquids or very high temperatures, which can occur for example, during cleaning operations
From 11,97 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
RDE-4B/HUSS 12,12 € 1
RDE-5B/HUSS 11,97 € 1
RDE-6B/HUSS 12,58 € 1
RDE-8B/HUSS 16,08 € 1
RDE-10B/HUSS 18,63 € 1
RDE-12B/HUSS 19,31 € 1
RDE-16B/HUSS 29,33 € 1
THE RANGE
LINKED PRODUCTS
Wing screw Hygienic Usit®
Material: Stainless steel

Clamping lever Hygienic Usit® - male
Material: Stainless steel
Version: With male thread and collar
Clamping lever Hygienic Usit® - female
Material: Stainless steel
Version: With female thread and collar plate
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RDE-4B/HUSS| RDE-5B/HUSS| RDE-6B/HUSS| RDE-8B/HUSS| RDE-10B/HUSS| RDE-12B/HUSS| RDE-16B/HUSS
RDE
https://shop.hpceurope.com/pdf/frPDFauto/RDE-B.pdf
https://shop.hpceurope.com/docTech/an/hygienicTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..