Home SHOP Industry sectors ScrewsWashers Hygienic Usit® Sealing washer Hygienic Usit®

Sealing washer Hygienic Usit®

- Material Stainless steel - White EPDM

Sealing washer for Hygienic Usit® screws

- Flat metal gasket with elastomer bead for cavityfree, static sealing of screwed connections.

- Material:

Stainless steel 1.4404 (316L)

Rubber seal: 70 EPDM 291, white


Advantages

- The sealing washer ensures there is no

risk of any cavities within a screwed connection.

- Residues or cleaning liquids cannot not settle unnoticed thus avoiding any contamination by germs or bacteria


Use

- Even if, when tightening the screw connection, the elastomer bead cannot be overloaded by the integrated stainless-steel washer, any material

will arrive sooner or later at the end of useable life. Fragments could then be found in foodstuffs. The sealing materials used and the colours used make it easy to detect these unwanted elements


Application

- Mainly used in medical and pharmaceutical industries


Warning

- The Hygienic Usit washer cannot guarantee a cavity-free watertight screwed connection unless it is used with screws or nuts from the Hygienic Usit® range.
From 7,43 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
RDE-4W/HUSS 7,54 € 1
RDE-5W/HUSS 7,43 € 1
RDE-6W/HUSS 7,78 € 1
RDE-8W/HUSS 9,95 € 1
RDE-10W/HUSS 11,56 € 1
RDE-12W/HUSS 11,97 € 1
RDE-16W/HUSS 18,18 € 1
THE RANGE
LINKED PRODUCTS
Clamping lever Hygienic Usit® - male
Material: Stainless steel
Version: With male thread and collar
Mushroom headed button Hygienic Usit®
Type: With female thread and high head
Material: Stainless steel
Wing screw Hygienic Usit®
Material: Stainless steel

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RDE-4W/HUSS| RDE-5W/HUSS| RDE-6W/HUSS| RDE-8W/HUSS| RDE-10W/HUSS| RDE-12W/HUSS| RDE-16W/HUSS
RDE
https://shop.hpceurope.com/pdf/frPDFauto/RDE-W.pdf
https://shop.hpceurope.com/docTech/an/hygienicTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..