Home SHOP Conveyors and housing Modular structuresLocking systems Dual lock for aluminium profile

Dual lock for aluminium profile

- Type Quick fitting, self locking door dual lock


- Door or trap lock for structures assembled from PRF4545 aluminium profiles

- Mounts on central support and allows 2 doors to be locked separately

- Material: Die cast aluminium housing with black finish


Advantages

- Easy to mount from the front using

M6 CHC screws

- No drilling required

- Security feature:

Cannot be removed when in locked position


Accessories

- CHC6-16 screws and PRF-ECL-M6

channel mounting nuts not supplied
From 86,45 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-SRAD-78-A 86,45 € 1
PRF-SRAD-78-b 86,45 € 1
THE RANGE
LINKED PRODUCTS
Nut for aluminium profile
Material: Steel square nut with tab

Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-SRAD-78-A| PRF-SRAD-78-b
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRFSRAD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..