Home SHOP Conveyors and housing Modular structuresLocking systems Emergency release button for aluminium profile

Emergency release button for aluminium profile

- Type Emergency release button


- Emergency release button allows security doors fitted with PRF-SRA-CAP locks to be opened

- Secured using CHC M6 screws

- Materials:

Button: glass fibre reinforced PA nylon

Plate: chromed steel

- Working temp range: -20° to 55 °C


Advantages

- Ideal for opening the door from the inside if there is a risk of an operator becoming trapped

- Can be mounted on 30, 40, 45 or 50 mm section profiles

- Ideal accessory for the PRF-SRA-CAP lock


Accessories

- PRF-ECL-M6 screws
From 41,06 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-BOU-URG 41,06 € 1
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-BOU-URG
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRFbou.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..