Home SHOP Conveyors and housing Modular structuresFasteners Panel mounting block for aluminium structures

Panel mounting block for aluminium structures

- Type Support block


- Support for glazed panel, multiple blocks can be used to create angled joints

- Materials:

Injection moulded zinc, aluminium sprayed coating

- Block supplied with 5 rubber pads for panel thicknesses from 2 to 5 mm


Assembly

- Insert the PRF-ECL-M5 nut (supplied separately) into the slot of the aluminium profile.

- Attach the first side of the block using the M5 screw supplied.

- Attach the rubber mounting pads

- Tighten the second side of the mounting block

- When creating an angled joint, attach the first sides of each block, then attach the rubber mounting pads and then fix the second sides.
From 12,29 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
ACL-FPA-BM 12,29 € 2
THE RANGE
LINKED PRODUCTS
Nut for aluminium profile
Material: Steel square nut with tab

Panel mounting block for aluminium structures
Type: Angular connector

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ACL-FPA-BM
ACL
https://shop.hpceurope.com/pdf/frPDFauto/ACL-FPA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..