Manual lifting tables

- Max carried payload 3kg

Manually operated leadscrew table

Manually operated leadscrew table

- Right handed leadscrew TR10x2

- 12 mm diameter guide rods

- Fixed by the extremities for vertical or

off-centred applications

- Guided by 2 steel rods on 4 brass

bearings (no wiper joints)

- Axial precision (in locked position) <0.05 mm

- With position indicator and hand wheel

- Axial precision <0.15 mm

- Material: Aluminium, steel

- Working temperature range: +5° to +80 °C
From 552,00 € (excl VAT)
Discount
Qty +1  +2 +3 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
TBV1-50-CV 552,00 € 1
TBV1-100-CV 552,00 € 1
TBV1-150-CV 556,00 € 1
TBV1-200-CV 556,00 € 1
TBV1-300-CV 560,03 € 1
THE RANGE
LINKED PRODUCTS
Economic mini-table with trapezoidal leadscrew
Max carried payload : 1kg

Economic mini-table with trapezoidal leadscrew
Max carried payload : 2kg

Economic mini-table with trapezoidal leadscrew
Max carried payload : 5kg

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| TBV1-50-CV| TBV1-100-CV| TBV1-150-CV| TBV1-200-CV| TBV1-300-CV
TBV
https://shop.hpceurope.com/pdf/frPDFauto/TBV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..