Home SHOP Linear guidance parts Rotary motionBearings Combined bearing without inner ring

Combined bearing without inner ring

- Type Needle and cylindrical rollers


- A combination bearing that can handle

both axial and radial loads

- As they are supplied without an internal

ring; the shaft is used as a raceway and

must therefore be hardened and ground.

- The axial bearing has a protective cap

- Materials:

Steel

Plastic end cap


Info

- When lubricated with grease, the

maximum speed is reduced to 60%

of that given in the table.

(1)The axial load Fa should be 1-2 %

of the dynamic load coefficient C (axial)
From 46,74 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
NKXR15Z 46,74 € 2
NKXR17Z 50,19 € 1
NKXR20Z 62,38 € 1
NKXR25Z 67,98 € 2
NKXR30Z 76,35 € 2
NKXR35Z 92,18 € 1
NKXR40Z 106,49 € 1
NKXR45Z 122,02 € 1
NKXR50Z 138,16 € 1
THE RANGE
LINKED PRODUCTS
Tapered roller bearing
Material: Steel

Bearing locknut
Type: Locknut KM
Use: Axial locking
Bearing locknut
Type: Self locking locknut - nylon lock washer
Use: Self-braking
Precision locknut
Type: Precision locknut
Use: Adjustment and tightening

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| NKXR15Z| NKXR17Z| NKXR20Z| NKXR25Z| NKXR30Z| NKXR35Z| NKXR40Z| NKXR45Z| NKXR50Z
NKXR
https://shop.hpceurope.com/pdf/frPDFauto/NKXR.pdf
https://shop.hpceurope.com/docTech/an/TechRoulements.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..