Hi-Klik TM indent hinge

- Type Hi-Klik™ - Detent hinge
- Material Aluminium

Hinge that allows a panel or door to be opened in 30° steps
and to maintain the position without the use of any additional support


- Screw-on front hinge

- Hinge that allows a panel or door to be opened in 30° steps and

to maintain the position without the use of any additional support.

- Reduced size

- Max opening angle 180° (up to 270° depending on mounting arrangement)

- Working temp range: -30 to 70 °C

- Installed using DIN912 screws (not supplied)

- Materials:

Winds: Black anodised aluminium

Positioning mechanism: raw sintered steel

Washers: Black PA polyamide

Screw/nut: stainless steel

- Max N° of opening cycles: 30,000

(with 20% torque loss)


Application

- Machine covers

- Industrial displays and LCD screens


Info

- The retaining torque is factory set and cannot be modified by the user
From 61,32 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CHAK6755-L-AN 61,32 € 1
CHAK6755-M-AN 66,76 € 2
CHAK6755-H-AN 73,62 € 2
THE RANGE
LINKED PRODUCTS
Adjustable friction hinges
Type: Friction
Material: Aluminium
Spring hinge
Fixing: screwed
Type: opening or closing

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAK6755-L-AN| CHAK6755-M-AN| CHAK6755-H-AN
CHAK
https://shop.hpceurope.com/pdf/frPDFauto/CHAK.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..