Home SHOP Gears Tighteners for chains/beltsChain idler sprockets Chain idler sprocket

Chain idler sprocket

- Type Chain idler sprocket - Plastic
- Material Plastic
- Info For use with SBR chains

Disk shaped idler sprocket

- Disk shaped idler sprocket

- Bearing incorporated

- Lubricated for life

- Materials:

Sprocket in XC38 zinc plated steel or PA6

polyamide (30% glass fibre)

Steel bearing

- Max speed 70m/min

- Working temp -30/+80°C


Info

- For use with SBR chains
From 19,63 € (excl VAT)
Discount
Qty +1  +10 +25 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
DTR-06B1-21/Z 19,63 € 1
DTR-08B1-16/Z 20,44 € 1
DTR-10B1-15/Z 21,48 € 1
DTR-12B1-13/Z 23,43 € 1
DTR-12B1-15/Z 25,25 € 1
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Automatic chain tensioner
Type: With wide guide

Automatic chain tensioner
Type: With support

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DTR-06B1-21/Z| DTR-08B1-16/Z| DTR-10B1-15/Z| DTR-12B1-13/Z| DTR-12B1-15/Z
DTR
https://shop.hpceurope.com/pdf/frPDFauto/DTR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..