Home SHOP Mechanical drive Locking systemsMagnets Threaded cylindrical magnet

Threaded cylindrical magnet

- Type With threaded hole
- Magnet NdFeB


- Shielded system

- Suitable for mounting in steel or iron

supports

- Can also be used as blind-hole magnets

- Max working temp : +80°C

- Material, finish

Galvanised steel body,

Magnetic core NeFeB
From 8,91 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -15% -20 % -30% on request 
Part n° CAD Price (excl VAT) Stock Order
PLM8-12/N 8,91 € 2
PLM10-16/N 10,21 € 2
PLM13-18/N 11,68 € 2
PLM16-20/N 12,41 € 2
PLM20-25/N 21,49 € 1
PLM25-30/N 45,84 € 1
PLM35-40/N 79,36 € 1
THE RANGE
LINKED PRODUCTS
Cylindrical holding magnets
Type: Cylindrical holding magnet
Magnet: AlNiCo
Cylindrical magnet
Type: Cylindrical magnet
Magnet: SmCo

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PLM8-12/N| PLM10-16/N| PLM13-18/N| PLM16-20/N| PLM20-25/N| PLM25-30/N| PLM35-40/N
PLM
https://shop.hpceurope.com/pdf/frPDFauto/PLM-20SC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..