Lifting ring

- Type Threaded
- Safety coefficient 4
- Base rotates through 360°

Lifting ring for loads liable to swivel or tilt

- Mounted on ball bearings

- Can be rotated under load

- Easy installation, only a tapped hole required

- Heavy duty lifting ring, manufactured and tested

to DIN EN1677-4

- Surface finish: Pink epoxy powder over zinc plating

- Thread is 100% electromagnetically tested for cracks,

CORRUD-DT coated

- Pivots through 180°


Option

- Can be supplied with a longer thread and a mounting screw for use with a through hole or for mounting on lighter metals such as aluminium


Info

- Conforms to EU Directive 98/37/CE
From 127,47 € (excl VAT)
Discount
Qty +1  +5 +10 +15 
Disc.List -3% -6 % on request 
Part n° CAD Price (excl VAT) Stock Order
WBG-V-M8 127,47 € 2
WBG-V-M10 134,63 € 1
WBG-V-M12 143,06 € 2
WBG-V-M16 153,42 € 1
WBG-V-M20 257,72 € 1
WBG-V-M24 346,45 € 1
WBG-V-M30 462,35 € 1
THE RANGE
LINKED PRODUCTS
Male swivelling lifting rings stainless steel
Type: Male swivelling – stainless steel
Safety coefficient: 4
Female swivelling lifting rings
Type: Female swivelling
Safety coefficient: 4
Folding lifting ring for welding
Type: Folding - for welding
Safety coefficient: 4
Version: Central anchorage
Folding lifting ring for welding
Type: Folding - for welding
Safety coefficient: 4
Version: Dual anchorage

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| WBG-V-M8| WBG-V-M10| WBG-V-M12| WBG-V-M16| WBG-V-M20| WBG-V-M24| WBG-V-M30
WBG
https://shop.hpceurope.com/pdf/frPDFauto/WBGV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..