Lifting ring

- Type Rotating
- Safety coefficient 4
- Base rotates through 360°


- Bolt on arched lifting ring, wider opening

- Rotates through 360° for easy alignment to lifting

direction

- Clamping spring holds the suspension ring in the

requested position and reduces noise

- Surface finish: Pink thermochromic coating offers

high wear/corrosion resistance

- Operating instructions: see pdf


Option

- Can be supplied with a longer thread and a mounting

screw for use with a through hole or for mounting on

lighter metals such as aluminium


Info

- Conforms to machine Directive 2006/42/CE
From 123,02 € (excl VAT)
Discount
Qty +1  +5 +10 +15 
Disc.List -3% -6 % on request 
Part n° CAD Price (excl VAT) Stock Order
VLBG-M8 125,25 € 2
VLBG-M10 123,02 € 2
VLBG-M12 125,25 € 1
VLBG-M16 133,89 € 2
VLBG-M20 153,20 € 2
VLBG-M24 164,55 € 1
VLBG-M30 299,00 € 1
THE RANGE
LINKED PRODUCTS
Male swivelling lifting ring
Type: Male swivelling
Safety coefficient: 4

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VLBG-M8| VLBG-M10| VLBG-M12| VLBG-M16| VLBG-M20| VLBG-M24| VLBG-M30
VLBG
https://shop.hpceurope.com/pdf/frPDFauto/VLBG.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..