Home SHOP Mechanical drive Wire rope fittingsLifting rings Female swivelling lifting rings

Female swivelling lifting rings

- Type Female swivelling
- Safety coefficient 4


- When considering the VRM (Female lifting ring), please also read the information on the VRS.

- Captive nut, 100% tested for cracks

- The male thread must be in contact with 100% of the thread of the nut. During assembly verify that load is in contact with the full surface of the base of the VRM nut.

- The values of load given are only valid when the recommended male thread (category 10.9 minimum) is used.

- When fully screwed in, the ring must be able to rotate through 360°.

- Attention: Read the instruction notice carefully.


Info

- Conforms to European Directive 98/37/CE

- The nominal SWL engraved on the ring is valid for pulling in all directions
From 70,13 € (excl VAT)
Discount
Qty +1  +5 +10 +15 
Disc.List -3% -6 % on request 
Part n° CAD Price (excl VAT) Stock Order
VRM-M6 92,63 € 2
VRM-M8 70,13 € 2
VRM-M10 82,97 € 1
VRM-M12 89,19 € 2
VRM-M16 114,12 € 1
VRM-M20 130,43 € 1
VRM-M24 162,08 € 1
VRM-M30 227,33 € 1
THE RANGE
LINKED PRODUCTS
Male swivelling lifting ring
Type: Male swivelling
Safety coefficient: 4
Male swivelling lifting rings stainless steel
Type: Male swivelling – stainless steel
Safety coefficient: 4
Female eye bolt conforms to DIN582
Material: Steel
Fixing: Female
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VRM-M6| VRM-M8| VRM-M10| VRM-M12| VRM-M16| VRM-M20| VRM-M24| VRM-M30
VRM
https://shop.hpceurope.com/pdf/frPDFauto/VRM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..