Home SHOP Mechanical drive ScrewsThread inserts Steel thread inserts

Steel thread inserts

- Material Steel
- Function For repairing damaged threads


Thread inserts are a convenient way of repairing siezed, damaged or hanging threads. It also allows renovate threads in high quality materials.

Thread inserts can be used in varying materials such as light alloys or cast materials.


Advantages

- Quick and easy to install

- Tangs are used during installation and then serve as an anti-rotation mechanism.

- Apart from the insertion tool, no other special tools are required.


Assembly

- Some tapping required

- Refer to technical oages for assembly/disassembly instructions
From 6,34 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +50 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
FR-M5   6,34 € 2
FR-M6   6,85 € 2
FR-M8   7,60 € 2
FR-M8x100   7,60 € 1
FR-M10   9,43 € 2
FR-M10x125   9,43 € 1
FR-M12   12,16 € 2
FR-M12x125   12,16 € 1
THE RANGE
LINKED PRODUCTS
Tool for thread repair inserts
Type: Assembly tool

Stainless steel thread inserts
Material: Stainless steel
Function: For repairing damaged threads
Self tapping steel insert
Material: Steel
For: hard material
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| FR-M5| FR-M6| FR-M8| FR-M8x100| FR-M10| FR-M10x125| FR-M12| FR-M12x125
FR
https://shop.hpceurope.com/pdf/frPDFauto/FR.pdf
https://shop.hpceurope.com/docTech/an/TechFiletsRapportes.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..