Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø50

Articulated foot Ø50 INOX

- Diameter Ø 50
- Spindle material Stainless steel
- Type Load up to 11 000N

Levelling foot

Info

- If subjected to vibration, the static loads shown will be reduced
From 14,37 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR50-10-125/SS 19,21 € 2
PR50-10-75/SS 15,60 € 2
PR50-12-125/SS 17,55 € 2
PR50-12-75/SS 14,37 € 2
PR50-16-75/SS 15,91 € 1
PR50-16-125/SS 18,72 € 1
THE RANGE
LINKED PRODUCTS
Combined bipod support base
Shape: Bipod support element with cross support

Bipod support base
Shape: Bipod support base

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR50-10-125/SS| PR50-10-75/SS| PR50-12-125/SS| PR50-12-75/SS| PR50-16-75/SS| PR50-16-125/SS
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR40.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..