Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Single and dual output gearboxes

Single and dual output gearboxes

- Output torque (Nm) Up to 34,5 Nm
- Shaft Ø14

Gearbox with one or two outputs

- Ratios from 1:1 to 3:1

- Maximum speed 3,000 rpm

- Lubrication: Synthetic oil

- Material:

Housing: Cast aluminium

Gears: Steel 16CrN4

- Operating temperature -20° to +80°C


Info

- Max. axial load : 530N

- Max. radial load at 15mm : 300N

- If used as a multiplier, the maximum input speed is 750 rpm for gearboxes with a 2:1 ratio and 500 rpm for a 3:1

ratio.
From 323,57 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
CHTRP14-1-1 323,57 € 2
CHTRP14-2-1 323,57 € 2
CHTRP14-3-2 347,06 € 2
CHTRP14-4-2 347,06 € 2
CHTRP14-5-3 355,06 € 2
CHTRP14-6-3 355,06 € 2
CHTRP14-7-1 355,06 € 2
CHTRP14-8-2 371,68 € 2
CHTRP14-9-3 399,39 € 2
THE RANGE
LINKED PRODUCTS
Right angled gearbox
Output torque: from 0.53 to 1.77
Type: L
Max. speed: 3000rpm
Right angled gearbox
Output torque: from 0.66 to 1.77 Nm
Type: T
Max. speed: 3000rpm
Right angled gearbox
Output torque: from 11.50 to 30 Nm
Type: T
Max. speed: 3000rpm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHTRP14-1-1| CHTRP14-2-1| CHTRP14-3-2| CHTRP14-4-2| CHTRP14-5-3| CHTRP14-6-3| CHTRP14-7-1| CHTRP14-8-2| CHTRP14-9-3
CHTRP
https://shop.hpceurope.com/pdf/frPDFauto/CHTRP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..