Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Right angled gearbox, double output shafts

Right angled gearbox, double output shafts

- Torque up to 1.77 Nm
- Type dual output shafts
- Max. speed 3000rpm


- Input and two outputs have a

reversed direction of rotation

- Ratios of 1:1 to 2:1

- Output backlash < or = 45’ (0,75°)

- Max. speed: 3000 rpm

- Materials: casing: anodised aluminium

input and output: hardened stainless

steel

- Weight: 0.16 kg


Options

- Can be modified to your specifications
From 617,35 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
BLHM20-1 617,35 € 2
BLHM20-2 617,35 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BLHM20-1| BLHM20-2
BLHM
https://shop.hpceurope.com/pdf/frPDFauto/BLHM20.pdf
https://shop.hpceurope.com/docTech/an/TechBLHM.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..