Home SHOP Power transmission Assembly partsClamping hubs Self-centering locking Assembly

Self-centering locking Assembly -8,3% on price list 2023

- Type Medium/high torque
- Self-centring self-centring


- Inserts between the shaft and the bore

- High transmissible torque

- Contact pressure spread evenly

- Easy to assembly and dismantle

- Backlash free

- No constraints due to keyway

- Increases the resistant part of the shaft

- Suitable for alternating rotational movements

- Materials:

Body: steel

Screws: steel DIN 912 12.9


Options

- Other diameters available

(up to 180mm bore)


Info

- * PN: hub surface pressure

- * PW: shaft surface pressure
From 13,56 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 +100 
Disc.List -10% -15 % -20% -25% on request 
Part n° CAD Price (excl VAT) Stock Order
RT70-19-47 13,56 € 2
RT70-20-47 13,56 € 2
RT70-22-47 13,56 € 2
RT70-24-50 14,71 € 1
RT70-25-50 14,79 € 2
RT70-28-55 16,74 € 1
RT70-30-55 16,31 € 2
RT70-32-60 18,18 € 2
RT70-35-60 18,32 € 2
RT70-38-65 20,64 € 2
RT70-40-65 20,68 € 2
RT70-42-75 26,69 € 1
RT70-45-75 26,84 € 1
RT70-48-80 29,84 € 1
RT70-50-80 29,95 € 2
RT70-55-85 34,01 € 1
RT70-60-90 36,42 € 2
RT70-65-95 37,25 € 1
RT70-70-110 56,39 € 1
THE RANGE
LINKED PRODUCTS
Self-centering flanged locking assembly
Type: Medium/high torque
Type: Standard
Type: self-centring
Self-centering flanged locking assembly
Type: Medium/high torque
Type: no self-centring
Locking assembly
Type: Medium/high torque
Type: no self-centring
Locking Assembly
Type: Medium/high torque
Self-centring: Not self-centring

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RT70-19-47| RT70-20-47| RT70-22-47| RT70-24-50| RT70-25-50| RT70-28-55| RT70-30-55| RT70-32-60| RT70-35-60| RT70-38-65| RT70-40-65| RT70-42-75| RT70-45-75| RT70-48-80| RT70-50-80| RT70-55-85| RT70-60-90| RT70-65-95| RT70-70-110
RT
https://shop.hpceurope.com/pdf/frPDFauto/RT70.pdf
https://shop.hpceurope.com/docTech/an/TechSerrage.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..