Home SHOP Mechanical drive Conveyor partsSolid feet Stainless steel articulated foot Ø80

Stainless steel articulated foot Ø80

- Base diameter Ø 80
- Load Max. 30 000N
- Material All stainless steel

Levelling foot with solid base

- Levelling foot with solid base

- Non slip base

- Materials:

Base: stainless steel AISI 304

Threaded rod: stainless steel AISI 304

(nut not supplied)

Sole: NBR rubber (Shore hardness 70)


Advantages

- Articulated rod allows auto-alignment with

the ground

- Sole material ensures flexibility and grip
From 91,66 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PRS80-16-100 93,75 € 2
PRS80-16-125 94,71 € 2
PRS80-16-150 95,85 € 2
PRS80-16-175 96,81 € 1
PRS80-16-200 97,93 € 1
PRS80-16-50 91,66 € 2
PRS80-16-75 92,65 € 1
PRS80-20-100 95,32 € 1
PRS80-20-125 96,34 € 1
PRS80-20-150 97,40 € 1
PRS80-20-175 98,43 € 2
PRS80-20-200 99,49 € 1
PRS80-20-225 100,54 € 1
PRS80-20-75 94,28 € 1
THE RANGE
LINKED PRODUCTS
Articulated foot Ø83
Diameter: Ø 83
Spindle material: Stainless steel
Type: Load up to 20 000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRS80-16-100| PRS80-16-125| PRS80-16-150| PRS80-16-175| PRS80-16-200| PRS80-16-50| PRS80-16-75| PRS80-20-100| PRS80-20-125| PRS80-20-150| PRS80-20-175| PRS80-20-200| PRS80-20-225| PRS80-20-75
PRS
https://shop.hpceurope.com/pdf/frPDFauto/PRS80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..