Home SHOP Mechanical drive Conveyor partsSolid feet Stainless steel articulated foot Ø50

Stainless steel articulated foot Ø50

- Base diameter Ø 50
- Load Max. 15 000N
- Material All stainless steel

Solid levelling support

- Solid levelling support

- With non-slip base

- Materials:

Base: stainless steel AISI 304

Threaded rod: stainless steel AISI 304

(nut not supplied)

Sole: NBR rubber (Shore hardness 70)


Advantages

- Articulated rod allows auto-alignment

with the ground

- Sole material ensures flexibility and grip
From 43,50 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PRS50-10-100 49,06 € 2
PRS50-10-125 51,74 € 2
PRS50-10-50 43,50 € 2
PRS50-10-75 46,37 € 2
PRS50-12-100 49,06 € 2
PRS50-12-125 51,74 € 2
PRS50-12-50 43,50 € 2
PRS50-12-75 46,37 € 2
PRS50-14-100 49,06 € 2
PRS50-14-125 51,74 € 1
PRS50-14-50 43,50 € 2
PRS50-14-75 46,37 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel articulated foot Ø30
Base diameter: Ø 30
Load: Max. 10 000N
Material: All stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRS50-10-100| PRS50-10-125| PRS50-10-50| PRS50-10-75| PRS50-12-100| PRS50-12-125| PRS50-12-50| PRS50-12-75| PRS50-14-100| PRS50-14-125| PRS50-14-50| PRS50-14-75
PRS
https://shop.hpceurope.com/pdf/frPDFauto/PRS50.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..