Locking clips hook

Locking clips hook, Wide 12,13,18 and 20mm Material steel

Hook fastening

Info

- Not sold individually
From 0,20 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 +500 
Disc.List -10% -15 % -20% -25% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
AC103-ZB 0,27 € 1
AC118-ZB 0,20 € 2
AC121-ZB 0,44 € 2
AC122-ZB 0,81 € 2
THE RANGE
COMPLEMENTARY PRODUCTS
Flexible toggle latch
Serie: Standard
Material: Steel
Catch plate for toggle latch
Wide: 22mm
Material: Steel
Catch plate for toggle latch
Wide: 25.5mm
Material: Steel
Type: Flat
Catch plate for toggle latch
Wide: 25.5mm
Material: Steel
Type: Right angled

HPC

CONTACT

Engrenages HPC SARL
58, chemin de la Bruyère
69570 Dardilly
Lyon - France

Tel.:
+33(0)4 37 496 496
Fax.:
+33(0)4 37 490 055

Limited liability company,
Issued Capital of 76,224 Euros
N°382 911 907 RCS
(Registered in Lyon), Company Classification APE 4669B
VAT Registration: FR 41 382 911 907
THE HPC GROUP
PRODUCTS
OUR SERVICES
Engrenages HPC
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..