Home SHOP Mechanical drive Shock absorbersVibration dampers Diabolo shaped elasto mount

Diabolo shaped elasto mount

- Material Steel
- Shape Diabolo
- Mounting 2 sides male/male


- Radial elasticity greater than axial elasticity

- Cylinder worked under compression or shearing

- Materials:

core: Steel plates

cylinder: Rubber

- Hardness: NK 55-60 shore A

- Working temp: -40°C to +70°C


Uses

- Dampens sound and vibrations
From 2,25 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +100 +200 
Disc.List -10% -20 % -30% -40% on request 
Part n° CAD Price (excl VAT) Stock Order
AT-ZY10-40-28 9,98 € 1
AT-ZY10-46-25 14,52 € 1
AT-ZY10-50-30 16,61 € 1
AT-ZY12-75-40 24,98 € 1
AT-ZY16-100-55 82,83 € 1
AT-ZY4-10-10 2,25 € 2
AT-ZY6-20-15 4,57 € 2
AT-ZY6-20-30 4,57 € 2
AT-ZY6-25-20 4,91 € 1
AT-ZY8-30-20 6,72 € 2
AT-ZY8-40-30 9,00 € 1
AT-ZY8-40-48 13,57 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel diabolo shaped elasto mount
Material: Stainless steel
Shape: Diabolo
Mounting: 2 sides male/male
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/male
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/female
Stainless steel cylindrical elasto mount
Material: Stainless steel
Shape: Cylindrical
Mounting: 2 sides male/female

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| AT-ZY10-40-28| AT-ZY10-46-25| AT-ZY10-50-30| AT-ZY12-75-40| AT-ZY16-100-55| AT-ZY4-10-10| AT-ZY6-20-15| AT-ZY6-20-30| AT-ZY6-25-20| AT-ZY8-30-20| AT-ZY8-40-30| AT-ZY8-40-48
AT
https://shop.hpceurope.com/pdf/frPDFauto/ATZY.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..