Home SHOP Conveyors and housing Modular structuresFasteners Universal fastener for aluminium profile

Universal fastener for aluminium profile

- Type Universal


Profile assembly.

- Can be used to join all profile types

- Use multiple fasteners for longer lengths

- Materials:

- Fastener: electroplated chromed steel or stainless steel

- Round headed M8 screw, 25mm long.


Assembly

- Lightly attach the fastener into the slot on the

profile (do not tighten )

- Slide the fastener in the slot to the required

position

- Tighten the M8 grubscrew with an SW4
From 6,00 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-FIX-AUTO 6,00 € 2
PRF-FIX-UNI/SS 16,97 € 1
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 19 x 32 mm

Standard stainless steel profile
Section: 45 x 45 mm
Shape: standard
Fastener for aluminium profile
Type: Standard fastener

Fastener for aluminium profile
Type: Angular joint

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-FIX-AUTO| PRF-FIX-UNI/SS
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_FIX_UNI.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..