Home SHOP Linear guidance parts Drive and adjustment modulesLinear actuators 2A motorised linear actuator

2A motorised linear actuator

- Motor 2 amperes
- Screw Trapezoidal

2 Amp motor, Supply 12-24V dc

- 2 Amp motor, supply 12-24V dc

- Accuracy: +/-0.2mm

- Material:

Trapezoidal threaded screw:

stainless steel AISI430F

- Flexible leadscrew is sold by the

metre with un-finished ends


Advantages

- Screws have M4/M5 threaded ends

for easy connection

- Protected by sheaths, flexible shafts allow valves, doors or traps to be operated at a distance

E.g. electric car windows


Options

- Available in lengths up to 1000mm
From 137,93 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
LAT2-108-10-200 137,93 € 1
LAT2-108-10-300 137,93 € 1
LAT2-108-10-400 137,93 € 2
LAT2-108-3-200 137,93 € 2
LAT2-108-3-300 137,93 € 1
LAT2-108-3-400 137,93 € 1
LAT2-12-10-200 137,93 € 1
LAT2-12-10-300 137,93 € 1
LAT2-12-10-400 137,93 € 2
LAT2-12-3-200 137,93 € 2
LAT2-12-3-300 137,93 € 1
LAT2-12-3-400 137,93 € 2
LAT2-48-10-200 137,93 € 1
LAT2-48-10-300 137,93 € 1
LAT2-48-10-400 137,93 € 1
LAT2-48-3-200 137,93 € 2
LAT2-48-3-300 137,93 € 1
LAT2-48-3-400 137,93 € 1
THE RANGE
LINKED PRODUCTS
Miniature motorised actuator 1A
Motor: 1 amper
Pitch: 3mm
Switch: Without
1A motorised linear actuator
Motor: 1 ampere
Screw: Trapezoidal
Miniature motorised actuator 2A
Motor: 2 ampers
Pitch: 10mm
Switch: Without
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| LAT2-108-10-200| LAT2-108-10-300| LAT2-108-10-400| LAT2-108-3-200| LAT2-108-3-300| LAT2-108-3-400| LAT2-12-10-200| LAT2-12-10-300| LAT2-12-10-400| LAT2-12-3-200| LAT2-12-3-300| LAT2-12-3-400| LAT2-48-10-200| LAT2-48-10-300| LAT2-48-10-400| LAT2-48-3-200| LAT2-48-3-300| LAT2-48-3-400
LAT
https://shop.hpceurope.com/pdf/frPDFauto/LAT2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..