Home SHOP Mechanical drive Indexing and positioningSpring loaded position switch Spring loaded position switch

Spring loaded position switch

- Type Electric contact
- Version Contact normally open
- Use Electric limit switch

Limit switch feedback

- Threaded position switch

- Inductive limit switch for position sensing

- Electrical characteristics:

- Supply voltage 10 to 30V dc

- Maw switching current 200mA

- Working temperature: -25°C to +70°C

- Ingress protection: IP67

- Connecting cable: Ø3.5mm, length 2m

- Materials:

Body: blackened steel

Spring: steel

Pin: Hardened steel

Safety

- This position switch is not suitable for use

in personnel safety applications
From 82,97 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CFC-M10-O 88,17 € 1
CFC-M6-O 82,97 € 2
CFC-M8-O 83,92 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CFC-M10-O| CFC-M6-O| CFC-M8-O
CFC
https://shop.hpceurope.com/pdf/frPDFauto/CFC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..