Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Right angle helical reducers

Right angle helical reducers

- Output torque from 0.60 to 3.84 Nm


- Ratios from 1:1 to 40:1

- Single piece construction

- Output backlash < or = 45’ (0,75°)

- Max. input speed up to 4000 rpm

- Materials:

Casing: anodised aluminium gears and worms: case-hardened steel

- Ratios 1:1 to 5:1, input and output: case-hardened steel

- Ratios > or = 8:1, input: case-hardened steel

output: bronze

- Weight: 0.255 kg


Options

- Can be modified to your specifications


Accessories

- Input or output shafts E-X and E-DX
From 505,32 € (excl VAT)
Discount
Qty +1  +2 +4 +6 
Disc.List -10% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
E20-1 505,32 € 2
E20-10 505,32 € 1
E20-2 505,32 € 2
E20-20 505,32 € 1
E20-3 505,32 € 1
E20-4 505,32 € 2
E20-40 505,32 € 1
E20-5 505,32 € 1
E20-8 505,32 € 2
THE RANGE
LINKED PRODUCTS
Optional shaft for E-type gear reducers
Type: E Gearboxes single sided output shaft

Optional shaft for E-type gear reducers
Type: E Gearboxes double sided output shaft

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| E20-1| E20-10| E20-2| E20-20| E20-3| E20-4| E20-40| E20-5| E20-8
https://shop.hpceurope.com/pdf/frPDFauto/E20.pdf
https://shop.hpceurope.com/docTech/an/TechE.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..