Home SHOP Mechanical drive ScrewsHexagonal nuts Hexagonal nut DIN934

Hexagonal nut DIN934 DIN934

- Material A2 Stainless steel


- Conforms to DIN 934

- Bore chamfered at 120° ±10°

- Exterior chamfered at 30°

- Standard pitch

- Materials:

Chromed steel Class 6 8

Stainless steel 303/304 Class A2

Max working temperature 430°C

- Sold by the pack


Options

- Also available in A4/316

stainless steel

- Fine threaded

(SHN-F or N-F)
From 5,92 € (excl VAT)
Discount
Qty +1  +6 +11 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
SHN-1.6/B 116,56 € 1
SHN-10/B 17,33 € 2
SHN-12/B 28,23 € 2
SHN-14/B 34,08 € 2
SHN-16/B 41,59 € 2
SHN-2.5/B 20,20 € 2
SHN-2/B 18,19 € 2
SHN-20/B 51,41 € 2
SHN-24/B 61,06 € 1
SHN-3/B 14,74 € 2
SHN-4/B 18,58 € 2
SHN-5/B 26,62 € 2
SHN-6/B 5,92 € 2
SHN-8/B 11,40 € 2
THE RANGE
LINKED PRODUCTS
Plain washer
Material: A2 Stainless steel

Self-locking nut
Material: A2 Stainless steel

Dual-thread screw wood/metal
Material: Stainless steel

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SHN-1.6/B| SHN-10/B| SHN-12/B| SHN-14/B| SHN-16/B| SHN-2.5/B| SHN-2/B| SHN-20/B| SHN-24/B| SHN-3/B| SHN-4/B| SHN-5/B| SHN-6/B| SHN-8/B
SHN
https://shop.hpceurope.com/pdf/frPDFauto/SHN.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..