Home SHOP Mechanical drive ScrewsSocket head screws Socket headed screw

Socket headed screw DIN912

- Material Steel class 12.19


- Conforms to ISO 4762 and DIN 912

- Screw quality class 12.9

- Material: Hardened steel 39-44 HRc

(oil-hardened)

- Tensile strength: 1220N/mm2

- Elastic limit: 1100N/mm2

- Shear strength: 732N/mm2

- Max. locking torque:

CHC3 = 2 Nm, CHC4 = 4.6 Nm,

CHC5 = 9 Nm, CHC6 = 15.7 Nm

- Sold by the packet
From 8,59 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHC1.6-4/B 115,76 € 1
CHC1.6-6/B 115,76 € 2
CHC10-16/B 38,33 € 1
CHC10-20/B 25,10 € 1
CHC10-25/B 27,83 € 1
CHC10-30/B 30,51 € 2
CHC10-35/B 33,35 € 1
CHC10-40/B 42,71 € 1
CHC10-50/B 44,02 € 2
CHC10-60/B 51,08 € 1
CHC10-70/B 28,47 € 2
CHC10-80/B 44,60 € 2
CHC12-100/B 57,65 € 1
CHC12-110/B 64,35 € 1
CHC12-120/B 68,49 € 1
CHC12-130/B 104,05 € 1
CHC12-140/B 112,55 € 1
CHC12-150/B 147,51 € 1
CHC12-160/B 93,61 € 1
CHC12-180/B 104,48 € 1
CHC12-20/B 28,92 € 1
CHC12-200/B 141,12 € 1
CHC12-25/B 20,08 € 1
CHC12-30/B 30,66 € 2
CHC12-35/B 24,25 € 1
CHC12-40/B 33,80 € 1
CHC12-50/B 43,22 € 1
CHC12-60/B 39,38 € 2
CHC12-70/B 41,07 € 1
CHC12-80/B 47,08 € 1
CHC12-90/B 52,68 € 1
CHC2.5-10/B 38,27 € 2
CHC2.5-12/B 42,11 € 2
CHC2.5-5/B 32,18 € 1
CHC2.5-6/B 32,18 € 2
CHC2.5-8/B 32,18 € 1
CHC2-10/B 24,81 € 2
CHC2-12/B 28,71 € 2
CHC2-4/B 34,32 € 2
CHC2-5/B 24,81 € 1
CHC2-6/B 26,94 € 2
CHC2-8/B 24,81 € 2
CHC3-10/B 11,88 € 2
CHC3-12/B 12,25 € 2
CHC3-16/B 14,55 € 2
CHC3-20/B 16,00 € 2
CHC3-25/B 18,11 € 1
CHC3-30/B 37,49 € 2
CHC3-35/B 123,47 € 1
CHC3-6/B 11,30 € 2
CHC3-8/B 8,59 € 2
CHC4-10/B 15,01 € 2
CHC4-12/B 10,83 € 2
CHC4-14/B 18,78 € 2
CHC4-16/B 10,32 € 2
CHC4-20/B 12,61 € 2
CHC4-25/B 13,49 € 2
CHC4-30/B 14,22 € 2
CHC4-35/B 9,41 € 2
CHC4-40/B 9,52 € 2
CHC4-45/B 13,82 € 1
CHC4-50/B 30,08 € 2
CHC4-6/B 18,14 € 1
CHC4-8/B 10,34 € 2
CHC5-10/B 10,87 € 2
CHC5-12/B 13,72 € 2
CHC5-16/B 16,05 € 2
CHC5-18/B 18,99 € 1
CHC5-20/B 15,33 € 2
CHC5-25/B 16,44 € 2
CHC5-30/B 19,89 € 2
CHC5-35/B 10,86 € 2
CHC5-40/B 12,02 € 2
CHC5-45/B 10,95 € 1
CHC5-50/B 15,52 € 2
CHC5-55/B 18,57 € 1
CHC5-60/B 20,01 € 1
CHC5-70/B 31,53 € 1
CHC5-8/B 16,22 € 2
CHC6-10/B 19,66 € 2
CHC6-100/B 49,81 € 1
CHC6-110/B 67,98 € 1
CHC6-12/B 20,49 € 2
CHC6-16/B 16,94 € 2
CHC6-18/B 30,55 € 1
CHC6-20/B 16,94 € 2
CHC6-25/B 18,89 € 2
CHC6-30/B 21,49 € 2
CHC6-35/B 12,81 € 2
CHC6-40/B 13,89 € 2
CHC6-45/B 13,48 € 1
CHC6-50/B 19,92 € 2
CHC6-55/B 38,85 € 1
CHC6-60/B 22,75 € 2
CHC6-70/B 31,89 € 1
CHC6-8/B 35,16 € 2
CHC6-80/B 34,63 € 1
CHC6-90/B 43,88 € 1
CHC8-100/B 28,73 € 1
CHC8-110/B 39,97 € 1
CHC8-12/B 46,20 € 1
CHC8-120/B 52,77 € 1
CHC8-130/B 56,46 € 1
CHC8-140/B 90,87 € 1
CHC8-150/B 96,77 € 1
CHC8-16/B 39,82 € 2
CHC8-160/B 76,20 € 1
CHC8-20/B 33,89 € 2
CHC8-25/B 41,94 € 2
CHC8-30/B 39,55 € 2
CHC8-35/B 27,74 € 2
CHC8-40/B 30,74 € 2
CHC8-45/B 34,11 € 1
CHC8-50/B 26,92 € 2
CHC8-60/B 43,13 € 2
CHC8-70/B 57,41 € 1
CHC8-80/B 60,19 € 1
CHC8-90/B 22,95 € 1
THE RANGE
LINKED PRODUCTS
Hexagonal nut DIN934
Material: Steel (Class 6|8|)

Lock for aluminium profile
Type: Lock for sliding doors

Closing system for aluminium profile
Type: Easily adjustable lock

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHC1.6-4/B| CHC1.6-6/B| CHC10-16/B| CHC10-20/B| CHC10-25/B| CHC10-30/B| CHC10-35/B| CHC10-40/B| CHC10-50/B| CHC10-60/B| CHC10-70/B| CHC10-80/B| CHC12-100/B| CHC12-110/B| CHC12-120/B| CHC12-130/B| CHC12-140/B| CHC12-150/B| CHC12-160/B| CHC12-180/B| CHC12-20/B| CHC12-200/B| CHC12-25/B| CHC12-30/B| CHC12-35/B| CHC12-40/B| CHC12-50/B| CHC12-60/B| CHC12-70/B| CHC12-80/B| CHC12-90/B| CHC2.5-10/B| CHC2.5-12/B| CHC2.5-5/B| CHC2.5-6/B| CHC2.5-8/B| CHC2-10/B| CHC2-12/B| CHC2-4/B| CHC2-5/B| CHC2-6/B| CHC2-8/B| CHC3-10/B| CHC3-12/B| CHC3-16/B| CHC3-20/B| CHC3-25/B| CHC3-30/B| CHC3-35/B| CHC3-6/B| CHC3-8/B| CHC4-10/B| CHC4-12/B| CHC4-14/B| CHC4-16/B| CHC4-20/B| CHC4-25/B| CHC4-30/B| CHC4-35/B| CHC4-40/B| CHC4-45/B| CHC4-50/B| CHC4-6/B| CHC4-8/B| CHC5-10/B| CHC5-12/B| CHC5-16/B| CHC5-18/B| CHC5-20/B| CHC5-25/B| CHC5-30/B| CHC5-35/B| CHC5-40/B| CHC5-45/B| CHC5-50/B| CHC5-55/B| CHC5-60/B| CHC5-70/B| CHC5-8/B| CHC6-10/B| CHC6-100/B| CHC6-110/B| CHC6-12/B| CHC6-16/B| CHC6-18/B| CHC6-20/B| CHC6-25/B| CHC6-30/B| CHC6-35/B| CHC6-40/B| CHC6-45/B| CHC6-50/B| CHC6-55/B| CHC6-60/B| CHC6-70/B| CHC6-8/B| CHC6-80/B| CHC6-90/B| CHC8-100/B| CHC8-110/B| CHC8-12/B| CHC8-120/B| CHC8-130/B| CHC8-140/B| CHC8-150/B| CHC8-16/B| CHC8-160/B| CHC8-20/B| CHC8-25/B| CHC8-30/B| CHC8-35/B| CHC8-40/B| CHC8-45/B| CHC8-50/B| CHC8-60/B| CHC8-70/B| CHC8-80/B| CHC8-90/B
CHC
https://shop.hpceurope.com/pdf/frPDFauto/CHC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..