l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Driving screws
Ball screw nut
Nut for ballscrew
Photographs are not contractual
Photographs are not contractual
CAD files
Nut for ballscrew
- Type Flanged ballscrew nut
Product Description
- Nut for ballscrew
- Axial backlash:
0.05mm for a 5mm pitch
0.1mm for a 10mm pitch
- Material: Steel MnCr5 or 100Cr6
Accessories
- See KGS screw
Product datasheet
Technical file
From
169,09 €
(excl VAT)
Discount
Qty
+1
+2
+6
+11
Disc.
List
-7%
-13 %
on request
Reset filters
Part n°
For screw ø
Dynamic load capacity C (kN)
Static load capacity Co (kN)
D1 g6
L1
D2 h13
L2
CAD
Price (excl VAT)
Stock
Order
GBS-F-1605-RH
16
7,0
12,7
28
44
48
12
169,09 €
2
GBS-F-2005-RH
20
7,0
17,0
32
44
55
12
187,84 €
2
GBS-F-2505-RH
25
9,5
22,4
38
46
62
14
224,60 €
1
GBS-F-3205-RH
32
17,0
49,0
45
59
70
16
300,34 €
2
GBS-F-3210-RH
32
25,7
56,0
53
73
80
16
353,01 €
1
GBS-F-4005-RH
40
19,0
63,5
53
59
80
16
377,46 €
2
GBS-F-4010-RH
40
30,0
70,0
63
73
95
16
449,22 €
1
GBS-F-5010-RH
50
55,0
153,0
72
97
110
18
521,80 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Ballscrew, supplied by the metre
Type: Rolled ballscrew, per metre
Ballscrew bearing unit
Type: Support
Using: For a floating installation
Bearing: Radial contact
Cylindrical ballscrew nut
Type: Cylindrical leadscrew nut
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
| GBS-F-1605-RH| GBS-F-2005-RH| GBS-F-2505-RH| GBS-F-3205-RH| GBS-F-3210-RH| GBS-F-4005-RH| GBS-F-4010-RH| GBS-F-5010-RH
GBS
https://shop.hpceurope.com/pdf/frPDFauto/GBS.pdf
https://shop.hpceurope.com/docTech/an/VisAbilleTech.pdf