Home SHOP Mechanical drive Indexing and positioningSpring plungers Slotted spring plunger with ball tip

Slotted spring plunger with ball tip

- Material Steel
- Thread standard

Positioning and locating screw

Material

- Body steel 5.8 black oxidised

- Ball hardened steel

- Spring steel


Applications

- Shaft positioning

- Locating handles and grips


See also....

- BSM, BPMlok/c/z, BSMlok and BLM

spring plungers
From 1,77 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -25% -40% on request 
Part n° CAD Price (excl VAT) Stock Order
BPM10 2,56 € 2
BPM12 4,07 € 2
BPM16 5,41 € 2
BPM20 8,26 € 2
BPM3 2,48 € 2
BPM4 1,77 € 2
BPM5 1,77 € 2
BPM6 1,77 € 2
BPM8 2,48 € 2
THE RANGE
LINKED PRODUCTS
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Steel
Thread: security, LONG-LOK
Plastic slotted spring plunger with ball tip
Material: Plastic body + plastic ball
Thread: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPM10| BPM12| BPM16| BPM20| BPM3| BPM4| BPM5| BPM6| BPM8
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..