Home SHOP Linear guidance parts Rotary motionBearings Deep groove ball bearing

Deep groove ball bearing

- Material Stainless steel
- Type Flanged with metal shields

Radial contact ball bearings

- Radial contact ball bearing

- Single row of balls

- With 2 shielding plates (ZZ joints)

- Tolerance: P6/ABEC3

- With flange

- Material: stainless steel AISI 440C

- Static and dynamic loads : these

bearings can handle approx 70% of

the same loads that an equivalent steel

bearing will accept

- Max. working temperature: +80°C
From 16,93 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
SF682ZZ 19,79 € 1
SF683ZZ 17,10 € 2
SF684ZZ 16,93 € 2
SF685ZZ 17,92 € 2
SF686ZZ 17,19 € 2
SF687ZZ 18,30 € 2
SF688ZZ 18,47 € 2
SF689ZZ 18,56 € 1
THE RANGE
LINKED PRODUCTS
Bearing locknut
Type: Self locking locknut - stainless steel lock washer
Use: Self-braking

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SF682ZZ| SF683ZZ| SF684ZZ| SF685ZZ| SF686ZZ| SF687ZZ| SF688ZZ| SF689ZZ
SF
https://shop.hpceurope.com/pdf/frPDFauto/SF_ZZ.pdf
https://shop.hpceurope.com/docTech/an/TechRoulements.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..