Home SHOP Linear guidance parts Hinge and ball jointsSpherical bushings Spherical bushing

Spherical bushing DIN ISO12240-1

- Contact Steel / self lubricating steel
- Normalizes DIN ISO 12240-1

Self-aligning spherical bearing

- Self-aligning spherical bearing DIN ISO

12240-1 K series

- Working temperature: -30°C to +120°C

(150°C occasionally)

- Does not tolerate movement

- Materials:

Sphere: steel (100C6), treated, ground and

polished.

External rig: special self lubricating steel,

cold formed on the sphere (acc DIN series K)


Advantages

- No maintenance required

- Accepts heavy loads

- Resistant to wear


Assembly

- Normal load Bore M7

Shaft m6

- Heavy load Bore N7

Shaft m6
From 12,47 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 +100 
Disc.List -10% -15 % -20% -30% on request 
Part n° CAD Price (excl VAT) Stock Order
CSS-06 12,47 € 2
CSS-08 13,16 € 2
CSS-10 13,83 € 2
CSS-12 15,13 € 2
CSS-16 22,08 € 2
CSS-20 35,46 € 2
CSS-30 84,60 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel spherical bearing
Contact: Stainless steel / PTFE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CSS-06| CSS-08| CSS-10| CSS-12| CSS-16| CSS-20| CSS-30
CSS
https://shop.hpceurope.com/pdf/frPDFauto/CSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..