Please send us details of your requirement by email or fax. We are very flexible and are happy to supply whatever quantity you require.
Adjustable BevelBox
Both input and output angle can be adjusted.
Inline Spur Boxes in a Perspex housing
Special feature BevelBox with
hard anodised casing
armolloy plating on bevels and shafts
316 stainless bearing caps
440C stainless bearings
viton oil seals.
WormWheel Gearbox
The output shaft has an especially large bore with a special thread.
Spur Reduction GearBox
500:1
Designed to fit into a very specific mounting space.
WormWheel Gearbox
Special Large output Flange/Plate
with single sided input shaft.
Servo WormWheel Assembly
The customer supplied the servomotor and inline reducer. HPC designed and built a mounting plate and the output gear and delivered the unit as a finished assembly.
Helical/BevelGearbox
A special adapor plate and other small modifications allowed 2 standard units to be joined together.
Minature Right Angle Gearboxes with DC motor
Design of a special gearbox to mount directly on the shaft of a DC motor. The input thread was machined to accept the motor shaft so that the size of finished assembly was reduced.
Minature Right Angle Gearboxes with DC motor
Handle WormWheel Gearbox
A new worm shaft on the input allowed us to fit one of our standard aluminium hand wheels.
WormWheel Gearbox
A single input worm, dual output wheels, all in a specially designed housing.