Home SHOP Mechanical drive ScrewsWashers Hygienic Usit® Sealing washer Hygienic Usit®

Sealing washer Hygienic Usit®

- Material Stainless steel - Black EPDM

Sealing washer for Hygienic Usit®

- Flat metal gasket with elastomer bead for cavityfree, static sealing of screwed connections.

- Material:

Stainless steel 1.4404 (316L)

Rubber seal: 70 EPDM 291 black


Advantages

- The sealing washer ensures there is no risk of any cavities within a screwed connection

- Residues or cleaning liquids cannot not settle unnoticed thus avoiding any contamination by germs or bacteria


Use

- Even if, when tightening the screw connection, the elastomer bead cannot be overloaded by the integrated stainless-steel washer, any material will

arrive sooner or later at the end of useable life.

Fragments could then be found in foodstuffs.

The sealing materials used and the colours used make it easy to detect these unwanted elements


Application

- Used mainly in food and beverage industries as well as in dairies


Warning

- The Hygienic Usit washer cannot guarantee a cavity-free watertight screwed connection unless it is used with screws or nuts from the Hygienic Usit® range.
From 6,59 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
RDE-4N/HUSS 6,69 € 1
RDE-5N/HUSS 6,59 € 1
RDE-6N/HUSS 6,93 € 1
RDE-8N/HUSS 8,85 € 1
RDE-10N/HUSS 10,30 € 1
RDE-12N/HUSS 10,62 € 1
RDE-16N/HUSS 16,18 € 1
THE RANGE
LINKED PRODUCTS
Mushroom headed button Hygienic Usit®
Type: With male thread and high head
Material: Stainless steel
Mushroom headed button Hygienic Usit®
Type: With female thread and high head
Material: Stainless steel
Hexagonal headed screw with collar Hygienic Usit®
Material: Stainless steel

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| RDE-4N/HUSS| RDE-5N/HUSS| RDE-6N/HUSS| RDE-8N/HUSS| RDE-10N/HUSS| RDE-12N/HUSS| RDE-16N/HUSS
RDE
https://shop.hpceurope.com/pdf/frPDFauto/RDE-N.pdf
https://shop.hpceurope.com/docTech/an/hygienicTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..