Home SHOP Conveyors and housing Housing accessoriesTelescopic slides Telescopic drawer runners for groove mounting

Telescopic drawer runners for groove mounting Up to 10kg

- Type Partial extension
- Load Up to 10kg


- The course is shorter than the length of the rail

- Self-closing position

- Load-bearing capacity per 10kg pair (assembled vertically)

- The load-bearing capacities indicated refer to the maximum value for 20,000 cycles.

- Components:

Plated steel drawer runners

Plastic ball bearing cage

Hardened steel ball bearings


Benefit

- An economic solution for guiding drawers or other similar elements with low friction and high lateral stability.


Infos

- Sold by pair

- The load-bearing capacity of all telescopic drawer runners is tested according to the DIN EN 15338 standard, level 1.
From 4,97 € (excl VAT)
Discount
Qty +1  +4 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
GLT2-17-104 4,97 € 1
GLT2-17-125 5,05 € 1
GLT2-17-145 5,28 € 1
GLT2-17-165 5,97 € 1
GLT2-17-348 7,00 € 1
GLT2-17-366 8,08 € 1
GLT2-17-368 8,36 € 1
GLT2-17-424 10,66 € 1
THE RANGE
LINKED PRODUCTS
Telescopic drawer with damper


Telescopic drawer


Telescopic drawer


Telescopic drawer


You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| GLT2-17-104| GLT2-17-125| GLT2-17-145| GLT2-17-165| GLT2-17-348| GLT2-17-366| GLT2-17-368| GLT2-17-424
GLT
https://shop.hpceurope.com/pdf/frPDFauto/GLT2-17.pdf
https://shop.hpceurope.com/docTech/an/GLT-Glissièrestech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..