Home SHOP Mechanical drive Indexing and positioningLocking pin for bushes Locking pin for bushes

Locking pin for bushes

- Material Nickel-plated steel
- Temperature range +180°C


- Locking element to be associated with the BFD locking pin.

- fast and light spring locking

- The 3 balls inside the bush hold the locking pin with the specified retaining force.

- Materials:

Housing and locking element nickel-plated steel

Ball: hardened stainless steel

Spring: stainless steel

- Working temperature: up to 180 ºC


Assembly

- Form A: min. plate thickness 6 mm.

- Form B: max. plate thickness 10 mm.

- Form C: plate thickness > 10 mm.

- Form D: blind hole


Accessories

- Locking pin for bushes BFD8-23
From 0,80 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BFD8-7/DLL 34,82 € 2
BFD8-15/DLL 34,82 € 2
DLL-M16-EC 0,80 € 1
DLL-M16-TOOL 24,16 € 1
THE RANGE
LINKED PRODUCTS
Locking pin for bush
Temperature range: +180°C
Material: Natural finish steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BFD8-7/DLL| BFD8-15/DLL| DLL-M16-EC| DLL-M16-TOOL
BFD
https://shop.hpceurope.com/pdf/frPDFauto/BFDdll.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..