- Material Steel - Function For repairing damaged threads
Thread inserts are a convenient way of repairing siezed, damaged or hanging threads. It also allows renovate threads in high quality materials. Thread inserts can be used in varying materials such as light alloys or cast materials. Advantages - Quick and easy to install - Tangs are used during installation and then serve as an anti-rotation mechanism. - Apart from the insertion tool, no other special tools are required. Assembly - Some tapping required - Refer to technical oages for assembly/disassembly instructions