- Material Aluminium - with set screw - Version Long (6 beams)
- Multidirectional flexibility - High precision - High torsional rigidity - Single piece construction - Backlash free - 6 beams (except BS21 which has 3) - Working temp -40°C to +120°C - Max. speed: 5000 rpm - Material: Aluminium 6082 - Pre-bore is not toleranced Uses - Encoders, optical systems - Automated systems, step motors - Continuous or intermittent use Assembly - Dimension “C” must not be exceeded