Home SHOP Mechanical drive SpringsCompression springs Compression springs in metre length steel

Compression springs in metre length steel

- Type by the metre
- Material Steel

Spring to be cut to desired length

- Spring to be cut to desired length

- Length each: 1000mm

- Materials:

Steel piano wire

In accordance with DIN 17223

Class C. No 1,1200

Stainless steel in accordance with

DIN 17224 No 1,4310

(Stainless steel 302 AMS)
From 31,17 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -10% on request 
Part n° Price (excl VAT) Stock Order
D19000 31,17 € 2
D19010 31,17 € 1
D19020 31,17 € 2
D19030 31,17 € 2
D19040 31,17 € 2
D19050 31,17 € 2
D19060 32,53 € 2
D19070 32,53 € 2
D19080 31,63 € 2
D19090 31,63 € 2
D19100 32,53 € 2
D19110 32,53 € 2
D19120 32,98 € 2
D19130 32,98 € 2
D19140 33,04 € 2
D19150 33,04 € 2
D19160 34,48 € 1
D19170 34,48 € 2
D19180 34,87 € 2
D19190 34,87 € 2
D19200 36,07 € 2
D19210 36,07 € 2
D19220 36,26 € 2
D19230 36,26 € 1
THE RANGE
LINKED PRODUCTS
Compression springs in metre length stainless steel
Type: by the metre
Material: Stainless steel
Compression spring DIN2095
Type: DIN 2095

Conical compression spring
Type: Conical
Material: Stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| D19000| D19010| D19020| D19030| D19040| D19050| D19060| D19070| D19080| D19090| D19100| D19110| D19120| D19130| D19140| D19150| D19160| D19170| D19180| D19190| D19200| D19210| D19220| D19230
https://shop.hpceurope.com/pdf/frPDFauto/D19_D29.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..