l
MENU
EN
FR
HPC Ct Meca
6
My basket
My account
Contact
10000000
10000000
Home
SHOP
Mechanical drive
Indexing and positioning
Spring plungers
Slotted spring plunger with ball tip
Photographs are not contractual
Photographs are not contractual
CAD files
Slotted spring plunger with ball tip
- Material Steel
-
Thread standard
Product Description
Positioning and locating screw
Material
- Body steel 5.8 black oxidised
- Ball hardened steel
- Spring steel
Applications
- Shaft positioning
- Locating handles and grips
See also....
- BSM, BPMlok/c/z, BSMlok and BLM
spring plungers
Product datasheet
From
1,89 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
+100
+250
+400
Disc.
List
-5%
-10 %
-15%
-25%
-40%
on request
Reset filters
Part n°
ØD
ØD1
L
Loaded pressure<br>F2 (N)
H
N
Initial pressure<br>F1 (N)
Price (excl VAT)
Stock
Order
BPM10
M10
6,0
19
35
2,0
1,6
20,0
2,70 €
2
BPM12
M12
8,0
22
55
2,5
2,0
30,0
4,24 €
2
BPM16
M16
10,0
24
125
3,5
2,5
65,0
5,70 €
2
BPM20
M20
12,0
30
160
4,5
2,5
80,0
8,69 €
2
BPM3
M3
1,5
7
3
0,5
0,4
1,5
2,62 €
2
BPM4
M4
2,5
9
10
0,8
0,6
4,0
1,89 €
2
BPM5
M5
3,0
12
11
0,9
0,8
6,0
1,89 €
2
BPM6
M6
3,5
14
13
1,0
1,0
9,0
1,89 €
2
BPM8
M8
5,0
16
30
1,5
1,2
15,0
2,58 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Steel
Thread: security, LONG-LOK
Plastic slotted spring plunger with ball tip
Material: Plastic body + plastic ball
Thread: Standard
You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE
ZOOM SCHEMA
×
3D View
To be download files, you will need your
3D CAD portal log-in details
.
(These are different to those for the on-line shop)
| BPM10| BPM12| BPM16| BPM20| BPM3| BPM4| BPM5| BPM6| BPM8
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM.pdf
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
FR
EN
Ct Meca S.r.l.
Catalogues
CAD files 2D/3D
Non standard
Technical files
Exhibitions calendar
Engrenages HPC
Our products
Mechanical drive components
Power transmission components
Linear guidance parts
Gears and sprockets
Precision gears
Conveyors and housing
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes.
If you do not wish us to use cookies for this purpose, click here.
.