Home SHOP Conveyors and housing Housing accessoriesGas springs and accessories Adjustable gas spring

Adjustable gas spring

- Material Steel
- Type Adjustable

Adjustable gas spring

- Gas spring

- Works in compression (push mode)

- Integrated valve

- Progressivity:

GSA15: about 27%

GSA19: about 40%

GSA22: about 45%

- Speed and damping:

GSA15: Normal speed, medium damping over 10mm approximately

GSA19: Slow speed, strong damping over 20mm to 60mm approximately depending on the stroke.

GSA22: Slow speed, strong damping over 20mm to 70mm approximately depending on the stroke

- Operating temperature: -30°C to + 80°C

- Materials:

Steel rod ceramic coated (corrosion resistance 216h according to DIN50021SS)

Steel body black epoxy paint

Important: Spring must be mounted with piston pointing down.


Adjustment

- The gas spring are inflated to the force indicated

- Let gas escape through the decompression valve using the adjustment screw to obtain the desired force.

CAUTION: Once the gas has been released, spring cannot be refilled


Use

- Facilitate opening and closing of a bonnet or boot

- Additional effort


Adjustment screw : see pdf
From 95,45 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
GSA-15-100A 99,82 € 2
GSA-15-150A 101,20 € 2
GSA-15-200A 109,94 € 2
GSA-15-60A 95,45 € 2
GSA-19-100A 108,79 € 2
GSA-19-150A 110,86 € 2
GSA-19-200A 113,62 € 2
GSA-19-250A 117,76 € 2
GSA-22-100A 111,32 € 1
GSA-22-150A 113,16 € 1
GSA-22-200A 118,22 € 2
GSA-22-250A 119,83 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel gas spring
Material: Stainless steel
Type: Preset
Stainless steel adjustable gas spring
Material: Stainless steel
Type: Adjustable

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GSA-15-100A| GSA-15-150A| GSA-15-200A| GSA-15-60A| GSA-19-100A| GSA-19-150A| GSA-19-200A| GSA-19-250A| GSA-22-100A| GSA-22-150A| GSA-22-200A| GSA-22-250A
GSA
https://shop.hpceurope.com/pdf/frPDFauto/GSA_A.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..