Home SHOP Conveyors and housing Housing accessoriesGas springs and accessories Stainless steel adjustable gas spring

Stainless steel adjustable gas spring

- Material Stainless steel
- Type Adjustable

Stainless steel gas spring

- Materials:

Body/rod: stainless steel

Rod-end: stainless steel

- Works in compression (push) mode

- Refilling fluid: nitrogen oil

- Working temperature: -20°C to 80°C

- Operating Fluids: Nitrogen gas and oil

Size 6: approx 10mm

Size 10: approx 20mm

- Filling tolerance: -20N to +40N

Important: Spring must be mounted with piston pointing down


Adjustment

- Springs are pre-filled to reach the stated force. Gas should be released using the valve to achieve the force required

- NOTE once the gas has been released, spring cannot be refilled.


Uses

- Facilitates opening and closing of a bonnet or boot
From 246,30 € (excl VAT)
Discount
Qty +1  +3 
Disc.List on request 
Part n° CAD Price (excl VAT) Stock Order
GSI-15-060-400A 246,30 € 1
GSI-15-100-400A 259,11 € 1
GSI-15-150-400A 289,35 € 1
GSI-22-050-1000A 302,17 € 1
GSI-22-100-1000A 328,06 € 1
GSI-22-150-1000A 335,98 € 1
GSI-22-200-1000A 354,97 € 1
GSI-22-250-1000A 366,01 € 1
THE RANGE
LINKED PRODUCTS
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Stainless steel
Gas control screw for gas spring
Type: Gas control screw

Adjustable gas spring
Material: Steel
Type: Adjustable
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GSI-15-060-400A| GSI-15-100-400A| GSI-15-150-400A| GSI-22-050-1000A| GSI-22-100-1000A| GSI-22-150-1000A| GSI-22-200-1000A| GSI-22-250-1000A
GSI
https://shop.hpceurope.com/pdf/frPDFauto/GSI_A.pdf
https://shop.hpceurope.com/docTech/an/TechVerinAgaz.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..