Home SHOP Conveyors and housing Housing accessoriesGas springs and accessories Stainless steel gas spring

Stainless steel gas spring

- Material Stainless steel
- Type Preset


- Stainless steel gas spring

- Materials:

Body/rod: stainless steel

Rod-end: stainless steel

- Works in compression (push) mode

- Refilling fluid: nitrogen oil

- Working temperature: -20°C to 80°C

- Operating Fluids: Nitrogen gas and oil

Size 6: approx 10mm

Size 10: approx 20mm

- Filling tolerance: -20N to +40N

Important: Spring must be mounted with piston pointing down


Option

- Preset forces available to order (for orders of 5 or more):

Size 6: 10N to 400N

Size 10: 80N to 1300N


Uses

- Facilitates opening and closing

of a bonnet or boot
From 254,26 € (excl VAT)
Discount
Qty +1  +3 
Disc.List on request 
Part n° CAD Price (excl VAT) Stock Order
GSI-15-060-50 254,26 € 1
GSI-15-100-80 267,05 € 1
GSI-15-150-100 288,91 € 1
GSI-22-100-100 318,30 € 1
GSI-22-150-200 325,00 € 1
GSI-22-200-300 365,80 € 1
GSI-22-250-400 377,08 € 1
GSI-22-50-80 302,17 € 1
THE RANGE
LINKED PRODUCTS
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Stainless steel
Adjustable gas spring
Material: Steel
Type: Adjustable
Gas control screw for gas spring
Type: Gas control screw

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GSI-15-060-50| GSI-15-100-80| GSI-15-150-100| GSI-22-100-100| GSI-22-150-200| GSI-22-200-300| GSI-22-250-400| GSI-22-50-80
GSI
https://shop.hpceurope.com/pdf/frPDFauto/GSI.pdf
https://shop.hpceurope.com/docTech/an/TechVerinAgaz.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..