Home SHOP Conveyors and housing Conveyor partsBall transfer units Mini plain bearing ball transfer unit

Mini plain bearing ball transfer unit

- Type For countersinking
- Working temperature -50°C to +90°C


- Plain bearing ball caster

- Maintenance free

- Working temperature: -50°C to +90°C

- The load capacity decreases linearly at temperatures > 20°C.

(Example: at 90°C, the load capacity is 60% max.)

- Materials:

Case: Stainless steel

Plan bearing: polyurethane

Ball: Hardened stainless steel


Advantage

- The knurled outside allows easy fitting into the holes of additional preparation.


Assembly

- Fastening is done by pushing the carrier ball with knurled outside

- The carrier balls can be fitted with BPPL/TOOL mounting tools.


Application

- Transport, conveyor, workstation and packaging systems.
From 13,55 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPPL6-10 13,55 € 1
BPPL8-12 14,72 € 1
THE RANGE
LINKED PRODUCTS
Miniature ball transfer unit
Type: Miniature to screw
Working temperature: -50°C to +90°C
Stainless steel miniature ball transfer unit
Type: Miniature to screw
Working temperature: -50°C to +90°C
Material: Stainless steel
Assembly tool for carrier ball
Type: Mounting tool

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPPL6-10| BPPL8-12
BPPL
https://shop.hpceurope.com/pdf/frPDFauto/BPPL.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..