Home SHOP Conveyors and housing Conveyor partsBall transfer units Miniature ball transfer unit

Miniature ball transfer unit

- Type Miniature to screw
- Working temperature -50°C to +90°C


- Ball caster for positioning and aligning parts

- The ball rolls durably on the sliding bearing

- The surface of the part is preserved

- Working temperature: -50°C to +90°C

- The load capacity decreases linearly at temperatures > 20°C.

(Example: at 90°C, the load capacity is 60% max.)

- Materials:

Burnished steel screw and steel ball bearing

Plain bearing: polyurethane


Applications

- Enables low-friction guidance

- Not suitable for indexing!


Advantage

- Adjusting the position of the carrier ball from the rear
From 14,72 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPVM6-8 14,72 € 1
BPVM6-16 14,72 € 1
BPVM8-10 14,81 € 1
BPVM8-20 14,81 € 1
BPVM10-12 14,93 € 1
BPVM10-25 14,93 € 1
BPVM12-16 16,42 € 1
BPVM12-35 16,42 € 2
BPVM16-20 18,73 € 1
BPVM16-50 18,73 € 1
THE RANGE
LINKED PRODUCTS
Mini plain bearing ball transfer unit
Type: For countersinking
Working temperature: -50°C to +90°C
Assembly tool for carrier ball
Type: Mounting tool

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPVM6-8| BPVM6-16| BPVM8-10| BPVM8-20| BPVM10-12| BPVM10-25| BPVM12-16| BPVM12-35| BPVM16-20| BPVM16-50
BPVM
https://shop.hpceurope.com/pdf/frPDFauto/BPVM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..