Home SHOP Conveyors and housing HandlingCastors Swivel castor with plate

Swivel castor with plate

- Type Steel - rubber
- Load up to 215kg
- Secured No

Industrial wheel suitable for loads up to 215kg
From 11,26 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RBN80/PL/P 11,26 € 2
RBN100/PL/P 12,43 € 2
RBN125/PL/P 14,91 € 2
RBN150/PL/P 18,21 € 2
RBN160/PL/P 27,57 € 1
RBN200/PL/P 35,29 € 1
THE RANGE
LINKED PRODUCTS
Swivel castor with plate
Type: Steel - Polyamide
Load: up to 600kg
Secured: No
Wheel
Material: Rubber tyre - Polypropylene rim
Load: For loads up to 215Kg
Swivel castor with double brake
Type: Steel - rubber
Load: up to 215kg
Secured: Yes
Wheel pivoting with plate
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RBN80/PL/P| RBN100/PL/P| RBN125/PL/P| RBN150/PL/P| RBN160/PL/P| RBN200/PL/P
RBN
https://shop.hpceurope.com/pdf/frPDFauto/RBNpl.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..