l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Handling
Castors
Wheel pivoting with plate
Photographs are not contractual
Photographs are not contractual
CAD files
Wheel pivoting with plate
- Material Polyurethane - Aluminium rim (Free running)
-
Load For loads up to 350Kg
Product Description
Light industrial wheel for loads up to 350kg
Product datasheet
Technical file
From
30,79 €
(excl VAT)
Discount
Qty
+1
+10
+30
Disc.
List
-5%
on request
Reset filters
Part n°
ØD
H
L
M
ØT
Max load (kg)
CAD
Price (excl VAT)
Stock
Order
RURP80/P
80
110
110x85
80x60
8
180
30,79 €
2
RURP100/P
100
127
110x85
80x60
8
220
33,82 €
1
RURP125/P
125
155
110x85
80x60
8
260
38,00 €
1
RURP150/P
150
181
110x85
80x60
8
350
49,10 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Wheel
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg
Swivel castor with plate
Type: Steel - Polyamide
Load: up to 600kg
Secured: No
Swivel castor with plate
Type: Steel - rubber
Load: up to 215kg
Secured: No
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
| RURP80/P| RURP100/P| RURP125/P| RURP150/P
RURP
https://shop.hpceurope.com/pdf/frPDFauto/RURp.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf