Home SHOP Mechanical drive Indexing and positioningSpring plungers Spring loaded plunger with ball tip

Spring loaded plunger with ball tip

- Material Stainless steel body
- Type with ball tip

Plunger for positioning and locating

- Plunger for positioning and locating

- Materials :

Body: Stainless steel

Spring: Stainless steel

Ball: Stainless steel or Delrin
From 1,92 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -25% -40% on request 
Part n° CAD Price (excl VAT) Stock Order
BLM10P 3,57 € 2
BLM10SS 3,27 € 2
BLM5P 2,22 € 2
BLM5SS 1,92 € 2
BLM6P 2,27 € 2
BLM6SS 2,05 € 2
BLM8P 2,83 € 2
BLM8SS 2,52 € 2
THE RANGE
LINKED PRODUCTS
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Stainless steel 303
Thread: Security, LONG-LOK
Slotted spring plunger with ball tip
Material: Stainless steel 303
Thread: Standard
Plastic slotted spring plunger with ball tip
Material: Plastic body + stainless steel ball
Thread: Standard
Stainless steel slotted spring plunger with ceramic ball tip
Material: 303 Stainless steel body + ceramic ball
Thread: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BLM10P| BLM10SS| BLM5P| BLM5SS| BLM6P| BLM6SS| BLM8P| BLM8SS
BLM
https://shop.hpceurope.com/pdf/frPDFauto/BLM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..